IESNA:LM-63-2002
[TEST]P943400
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-840-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]70019
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
6387.1 6347.1 6263.4 6190.6 6172.4 6179.7 6201.5 6241.6 6278 6288.9
6292.5 6347.1 6459.9 6645.5 6954.9 7391.6 7923 8563.5 9382.4 10357.7
11464.1 12818 14459.3 16326.3 18335.3 20493.4 22564.3 23528.7 22116.6 17090.6
9298.7 2624 804.3 476.8 273 112.8 0
6387.1 6365.3 6278 6205.2 6187 6190.6 6212.5 6252.5 6285.2 6296.2
6303.4 6361.7 6470.8 6667.4 6969.4 7409.8 7948.4 8592.6 9433.3 10408.7
11551.4 12945.3 14652.2 16479.2 18524.5 20737.3 22764.4 23637.9 21894.6 16708.5
8865.6 2460.2 778.8 436.7 254.8 101.9 0
6387.1 6358 6274.3 6197.9 6165.1 6168.8 6179.7 6201.5 6216.1 6230.6
6252.5 6314.4 6430.8 6616.4 6922.1 7326.1 7842.9 8454.3 9244.1 10208.5
11413.2 12919.9 14688.6 16653.9 18691.9 20853.7 22895.4 23958.2 22666.2 18047.8
10714.4 3952.4 1055.4 524.1 309.3 120.1 0
6387.1 6343.5 6263.4 6179.7 6136 6125.1 6132.4 6136 6136 6161.5
6197.9 6267 6383.5 6565.5 6827.5 7213.3 7726.4 8352.4 9142.2 10103
11405.9 12963.5 14950.6 17188.9 19481.7 21730.8 23830.8 25017.2 24362.1 20948.4
14382.9 6958.5 2096.3 764.3 371.2 116.5 0
6387.1 6343.5 6267 6179.7 6125.1 6114.2 6121.5 6121.5 6121.5 6150.6
6216.1 6278 6376.2 6532.7 6769.3 7125.9 7642.7 8286.9 9080.3 10092
11427.7 13207.4 15503.8 18222.5 21017.5 23521.4 25541.3 26822.4 26975.2 25228.3
20118.6 12101 5138.8 1310.2 440.4 101.9 0
6387.1 6332.6 6256.1 6168.8 6110.5 6099.6 6110.5 6125.1 6125.1 6154.2
6223.4 6274.3 6350.7 6518.2 6769.3 7125.9 7628.2 8286.9 9094.9 10161.2
11555.1 13469.4 16038.8 19172.3 22353.2 25115.5 27139 28645.7 29570.1 28980.5
25119.1 17636.5 8447 2653.1 564.1 131 0
6387.1 6343.5 6263.4 6172.4 6114.2 6099.6 6106.9 6121.5 6121.5 6150.6
6216.1 6285.2 6383.5 6543.6 6791.1 7155.1 7664.6 8305.1 9105.8 10117.5
11453.2 13236.5 15543.9 18222.5 20988.4 23546.9 25657.8 27128.1 27324.6 25403
20580.8 12566.8 4938.7 1273.8 367.6 98.3 0
6387.1 6350.7 6274.3 6183.3 6125.1 6110.5 6121.5 6132.4 6143.3 6172.4
6219.7 6296.2 6419.9 6605.5 6871.2 7238.8 7759.2 8392.5 9182.2 10172.1
11482.3 13134.6 15132.6 17312.6 19543.6 21796.4 23932.7 25130 24311.2 21112.1
14794.2 7111.4 2121.8 797 378.5 116.5 0
6387.1 6361.7 6281.6 6194.3 6146.9 6139.7 6154.2 6183.3 6208.8 6234.3
6267 6332.6 6459.9 6660.1 6958.5 7369.8 7882.9 8505.3 9284.1 10226.7
11420.4 12901.7 14637.7 16533.8 18513.6 20653.6 22757.2 23816.2 22702.6 18881.2
11929.9 4687.5 1342.9 640.5 342.1 138.3 0
6387.1 6368.9 6285.2 6197.9 6157.9 6154.2 6179.7 6230.6 6274.3 6299.8
6325.3 6390.8 6510.9 6714.7 7027.7 7468 8006.7 8658.1 9458.8 10426.9
11547.8 12941.7 14546.7 16348.2 18262.5 20384.3 22404.1 23197.5 21698.1 16843.1
9229.5 2780.5 848 429.4 229.3 91 0
6387.1 6365.3 6285.2 6197.9 6157.9 6157.9 6183.3 6230.6 6278 6299.8
6321.6 6376.2 6500 6692.9 7002.2 7431.6 7966.6 8647.2 9451.5 10368.6
11471.4 12807 14404.7 16217.2 18044.1 20165.9 22229.4 23204.8 21938.3 17349
9830 3089.8 895.3 465.8 240.2 83.7 0
